HUBBELL WIRING DEVICE-KELLEMS
Image of HKLDPK2 Keyed Lockout Device, for Plug, 2 Pack
Image of HKLDPK2 Keyed Lockout Device, for Plug, 2 Pack
Discontinued

Keyed Lockout Device, for Plug, 2 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HKLDPK2

Keyed Lockout Device, for Plug, 2 Pack

  • Keyed Lockout Device
  • for Plug
  • 2 Pack

Pack of 2

General

Application

Mounts on Plug Blades

Catalog Number

HKLDPK2

Color

Yellow

Item Type

For Plugs

Legend

Instructions Molded Into Product

Lock Type

Key and Lock Included

Material

ABS and Metal

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Fits 15A 125V Straight Blade

Specifications

  • Description - ABS with metal cylindrical lock
  • Housing - UV stabilized polypropylene, heavy metal free colorant
  • Instructional Information - Permanently molded into housing
  • Optional storage - Stores on cable when not in use

UPC

783585022123

Dimensions

Weight

0.15 lb

Electrical Ratings

Voltage Rating

125 VAC

Conductor Related

Nema Color

Yellow