

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HKLDPK2
Pack of 2
Application
Mounts on Plug Blades
Catalog Number
HKLDPK2
Color
Yellow
Item Type
For Plugs
Legend
Instructions Molded Into Product
Lock Type
Key and Lock Included
Material
ABS and Metal
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Fits 15A 125V Straight Blade
Specifications
UPC
783585022123
Weight
0.15 lb
Voltage Rating
125 VAC
Nema Color
Yellow