HUBBELL WIRING DEVICE-KELLEMS
Lamp Holders and Sockets, Fluorescent Lamp Holder, Bi-Pin, Slide On, 2-Wire, Low Profile
Image of RL325B Lamp Holders and Sockets, Fluorescent Lamp Holder, Bi-Pin, Slide On, 2-Wire, Low Profile

Lamp Holders and Sockets, Fluorescent Lamp Holder, Bi-Pin, Slide On, 2-Wire, Low Profile

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL325B

Lamp Holders and Sockets, Fluorescent Lamp Holder, Bi-Pin, Slide On, 2-Wire, Low Profile

  • Fluorescent Lamp Holder
  • Bi-Pin
  • Slide On
  • 2-Wire

Standard Product

General

Application

Medium B-Pin, T8 and T12

Catalog Number

RL325B

Color

White

EU RoHS Indicator

No

Item Type

Fluorescent Lampholders

Lamp Size

Medium B-Pin, T8 and T12

Material

Composite

Material - Mounting Hardware

Slide On, Snap-In

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Lampholders

Specifications

  • Lamp Type - Bi-pin/low profile
  • Mounting - Slide-on and snap-in
  • Product Type - Medium Bi-Pin Fluorescent Lampholders

Type

Medium Bi-Pin, Fluorescent

UPC

883778301841

Dimensions

Lamp Size

Medium B-Pin, T8 and T12

Electrical Ratings

Amperage Rating

1.1 A

Connectivity

Screw Terminals

Current / Amperage Rating

1.1 A

Current Rating

1.1 A

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

26600