
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RL306
Standard Product
Application
High Output
Catalog Number
RL306
Color
White
EU RoHS Indicator
Yes
Item Type
Fluorescent Lampholders
Lamp Size
High Output
Material
Composite
Material - Mounting Hardware
Pedestal Slide On
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Lampholders
Specifications
Type
High Output, Fluorescent
UPC
883778112317
Lamp Size
High Output
Amperage Rating
1.1 A
Connectivity
Screw Terminals
Current / Amperage Rating
1.1 A
Current Rating
1.1 A
Frequency Rating
60 Hz
Voltage Rating
600V AC kV
EU RoHS Indicator
Yes
Industry Standard(s)
UL or cUL Listed
Carton Quantity
10
Pallet Quantity
12600