HUBBELL WIRING DEVICE-KELLEMS
Lamp Holders and Sockets, Medium Base, 660W 600V AC, Non-Metallic, with Hook
Image of RL124H Lamp Holders and Sockets, Medium Base, 660W 600V AC, Non-Metallic, with Hook

Lamp Holders and Sockets, Medium Base, 660W 600V AC, Non-Metallic, with Hook

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL124H

Lamp Holders and Sockets, Medium Base, 660W 600V AC, Non-Metallic, with Hook

  • Medium Base
  • 660W 600V AC
  • Non-Metallic
  • with Hook

Pull Chain

General

Catalog Number

RL124H

Color

Black

EU RoHS Indicator

Yes

Item Type

Replacement Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

Socket with Hook

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Lampholder Accessories

Type

Incandescent, Medium Base

UPC

883778112249

Dimensions

Lamp Size

Medium Base

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

Insulation Piercing

Current / Amperage Rating

2.64 A

Current Rating

2.64 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

10