HUBBELL WIRING DEVICE-KELLEMS
Lamp Holders and Sockets, Medium Base, Pigtail, 660W 250V, Rubber with Leads
Image of RL124 Lamp Holders and Sockets, Medium Base, Pigtail, 660W 250V, Rubber with Leads
Image of RL124 Lamp Holders and Sockets, Medium Base, Pigtail, 660W 250V, Rubber with Leads

Lamp Holders and Sockets, Medium Base, Pigtail, 660W 250V, Rubber with Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL124

Lamp Holders and Sockets, Medium Base, Pigtail, 660W 250V, Rubber with Leads

  • Medium Base
  • Pigtail
  • 660W 250V
  • Rubber with Leads

Standard Product

General

Catalog Number

RL124

Color

Black

Item Type

Replacement Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

Pigtail Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Product Family

Lampholder Accessories

Type

Incandescent, Medium Base

UPC

883778112225

Dimensions

Lamp Size

Medium Base

Weight

0.077 lb

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

6" Leads

Current / Amperage Rating

2.64 A

Current Rating

2.64 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

Industry Standard(s)

cCSAus Certified

Logistics

Carton Quantity

10

Pallet Quantity

4000