HUBBELL WIRING DEVICE-KELLEMS
Image of RL8516 Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 250V, 6" Wire Leads, Plastic
Image of RL8516 Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 250V, 6" Wire Leads, Plastic

Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 250V, 6" Wire Leads, Plastic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL8516

Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 250V, 6" Wire Leads, Plastic

  • Medium Base
  • Pull Chain
  • 600W 250V
  • 6" Wire Leads

Pull Chain

Product details

General

Application

Plastic Lamp Holders, Medium Base

Catalog Number

RL8516

Color

White

EU RoHS Indicator

Yes

Item Type

Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Lampholders

Specifications

  • Material - Plastic
  • Product Type - Plastic White Lampholders

Type

Plastic

UPC

883778112041

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

6" Pigtails

Current / Amperage Rating

2.64 A

Current Rating

2.64 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

50

Resources and downloads