
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RL154
Standard Product
Catalog Number
RL154
Color
White
EU RoHS Indicator
No
Item Type
Incandescent Adapters
Lamp Size
Mogul Base
Material
Composite
Material - Mounting Hardware
Screw-In
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Lampholder Accessories
Type
Incandescent Adaptor, Medium Base
UPC
883778304132
Lamp Size
Mogul Base
Amperage Rating
2.64 A
Connectivity
Screw-In
Current / Amperage Rating
2.64 A
Current Rating
2.64 A
Frequency Rating
60 Hz
Voltage Rating
250V AC kV
EU RoHS Indicator
No
Industry Standard(s)
C/US UL Listed
Carton Quantity
10
Pallet Quantity
2000