Brand: Hubbell Wiring Device-Kellems
Catalog ID: RL163
Standard Product
Application
Medium Base Surface and Sign Mount
Catalog Number
RL163
Color
White
EU RoHS Indicator
No
Item Type
Replacement Incandescent Lampholders
Lamp Size
Medium Base
Material
Composite
Material - Mounting Hardware
2 Piece Surface Mount
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Lampholders
Specifications
Type
Surface & Sign Mount, Medium Base
UPC
883778304156
Amperage Rating
2.64 A
Connectivity
12" Leads
Current / Amperage Rating
2.64 A
Current Rating
2.64 A
Frequency Rating
60 Hz
Voltage Rating
250V AC kV
Industry Standard(s)
C/US UL Listed
Carton Quantity
10