HUBBELL WIRING DEVICE-KELLEMS
Lighting Control, Panel, 24 Space, 480VAC, Field Installed Relay, Second
Image of CP243RRR2 Lighting Control, Panel, 24 Space, 480VAC, Field Installed Relay, Second
Image of CP243RRR2 Lighting Control, Panel, 24 Space, 480VAC, Field Installed Relay, Second
Image of CP243RRR2 Lighting Control, Panel, 24 Space, 480VAC, Field Installed Relay, Second
Discontinued

Lighting Control, Panel, 24 Space, 480VAC, Field Installed Relay, Second

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CP243RRR2

Lighting Control, Panel, 24 Space, 480VAC, Field Installed Relay, Second

Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.

  • Compact single enclosure allows for 4 Relays
  • All inputs are configurable to low voltage input devices including switches, occupancy sensors, and photocells
  • LCD user interface utilizes easy to follow intuitive configuring tools

General

Catalog Number

CP243RRR2

Color

Gray

Product Family

Relay Panels

Type

24-Relay Panel

UPC

783585402154

Dimensions

Weight

36 lb

Electrical Ratings

Voltage Rating

480 VAC

Voltage Rating Description

480V AC