HUBBELL WIRING DEVICE-KELLEMS
Lighting Control Panels, Load Logic Room Controller Switch, Time to On, Black
Image of RCSTOBK Lighting Control Panels, Load Logic Room Controller Switch, Time to On, Black
Image of RCSTOBK Lighting Control Panels, Load Logic Room Controller Switch, Time to On, Black
play
Load-Logic Room Controller
Discontinued

Lighting Control Panels, Load Logic Room Controller Switch, Time to On, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCSTOBK

Lighting Control Panels, Load Logic Room Controller Switch, Time to On, Black

Time To ON

General

Catalog Number

RCSTOBK

Color

Black

Series

Switches

Style

1 Button

Type

Standard

UPC

783585564739

Dimensions

Weight

0.3 lb

Logistics

Carton Quantity

10