HUBBELL WIRING DEVICE-KELLEMS
Image of LLC2R Lighting Control Panels, Load Logic RoomController, 2 Relay

Lighting Control Panels, Load Logic RoomController, 2 Relay

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LLC2R

Lighting Control Panels, Load Logic RoomController, 2 Relay

  • Self contained intelligent device that provides standalone room level control
  • Energy efficient advanced device auto configuration
  • ON/OFF and Zone Control, Daylight Harvesting Plenum rated

General

Catalog Number

LLC2R

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Series

Room Controller

Style

Non-Dimming

UPC

783585564159

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10