
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RCDP
Catalog Number
RCDP
Color
White
EU RoHS Indicator
Contact Manufacturer
Series
Style
UPC
783585564432
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10