Take a TourBenefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RCSPOR
Catalog Number
RCSPOR
Color
Gray
Series
Accessories
Style
Interface Output
UPC
783585564166
Weight
0.8 lb
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Carton Quantity
20