HUBBELL WIRING DEVICE-KELLEMS
Lighting Control Panels, Load Logic RoomController Switch, 6 Button with Pilot, Ivory
Image of RCS6I Lighting Control Panels, Load Logic RoomController Switch, 6 Button with Pilot, Ivory
Image of RCS6I Lighting Control Panels, Load Logic RoomController Switch, 6 Button with Pilot, Ivory
play
Load-Logic Room Controller
Discontinued

Lighting Control Panels, Load Logic RoomController Switch, 6 Button with Pilot, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCS6I

Lighting Control Panels, Load Logic RoomController Switch, 6 Button with Pilot, Ivory

With Pilot Light

General

Catalog Number

RCS6I

Color

Ivory

Series

Switches

Style

6 Button

Type

Standard

UPC

783585564388

Dimensions

Weight

0.25 lb

Logistics

Carton Quantity

50