HUBBELL WIRING DEVICE-KELLEMS
Lighting Control Panels, Load Logic RoomController Switch, Off-Up-Down-On, Light Almond
Image of RCSNRLFLA Lighting Control Panels, Load Logic RoomController Switch, Off-Up-Down-On, Light Almond
Image of RCSNRLFLA Lighting Control Panels, Load Logic RoomController Switch, Off-Up-Down-On, Light Almond
play
Load-Logic Room Controller
Discontinued

Lighting Control Panels, Load Logic RoomController Switch, Off-Up-Down-On, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCSNRLFLA

Lighting Control Panels, Load Logic RoomController Switch, Off-Up-Down-On, Light Almond

Raise/ON/OFF/Lower

General

Catalog Number

RCSNRLFLA

Color

Light Almond

Series

Switches

Style

4 Button

Type

Standard

UPC

783585564609

Dimensions

Weight

0.25 lb

Logistics

Carton Quantity

50