HUBBELL WIRING DEVICE-KELLEMS
Lighting Control Panels, Load Logic RoomController Switch, On-Off, Black
Image of RCSNFBK Lighting Control Panels, Load Logic RoomController Switch, On-Off, Black
Image of RCSNFBK Lighting Control Panels, Load Logic RoomController Switch, On-Off, Black
play
Load-Logic Room Controller
Discontinued

Lighting Control Panels, Load Logic RoomController Switch, On-Off, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCSNFBK

Lighting Control Panels, Load Logic RoomController Switch, On-Off, Black

ON/OFF

General

Catalog Number

RCSNFBK

Color

Black

Series

Switches

Style

2 Button

Type

Standard

UPC

783585564746

Dimensions

Weight

0.2 lb

Logistics

Carton Quantity

50