HUBBELL WIRING DEVICE-KELLEMS
Lighting Control Panels, Load Logic RoomController Switch, On-Off, Ivory
Image of RCSNFI Lighting Control Panels, Load Logic RoomController Switch, On-Off, Ivory
Image of RCSNFI Lighting Control Panels, Load Logic RoomController Switch, On-Off, Ivory
play
Load-Logic Room Controller
Discontinued

Lighting Control Panels, Load Logic RoomController Switch, On-Off, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCSNFI

Lighting Control Panels, Load Logic RoomController Switch, On-Off, Ivory

ON/OFF

General

Catalog Number

RCSNFI

Color

Ivory

Series

Switches

Style

2 Button

Type

Standard

UPC

783585564593

Dimensions

Weight

0.25 lb

Logistics

Carton Quantity

50