HUBBELL WIRING DEVICE-KELLEMS
Lighting Control Panels, Load Logic RoomController Switch, Scene, Black
Image of RCSSCBK Lighting Control Panels, Load Logic RoomController Switch, Scene, Black
Image of RCSSCBK Lighting Control Panels, Load Logic RoomController Switch, Scene, Black
play
Load-Logic Room Controller
Discontinued

Lighting Control Panels, Load Logic RoomController Switch, Scene, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCSSCBK

Lighting Control Panels, Load Logic RoomController Switch, Scene, Black

Scene, with Pilot Light

General

Catalog Number

RCSSCBK

Color

Black

Series

Switches

Style

6 Button

Type

Standard

UPC

783585564715

Dimensions

Weight

0.3 lb

Logistics

Carton Quantity

10