HUBBELL WIRING DEVICE-KELLEMS
Image of CPMBRD08 Lighting Control, Replacement Motherboardfor 8 Relay Panel
Discontinued

Lighting Control, Replacement Motherboardfor 8 Relay Panel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CPMBRD08

Lighting Control, Replacement Motherboardfor 8 Relay Panel

Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.

Replacement Motherboardfor 8 Relay Panel

General

Catalog Number

CPMBRD08

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

Replacement Parts

UPC

783585402208

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer