




Brand: Hubbell Wiring Device-Kellems
Catalog ID: WS2000I
Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.
Application
Compatible with most LED and CFL
Catalog Number
WS2000I
Color
Ivory
Indicator(s) Type
PIR= Red LED
Item Type
Passive Infrared Wall Switches
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Operating Temperature
32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour
Performance
Photocell
Yes
Series
Passive Infrared
Specifications
Type
Manual/Auto
UPC
783585256306
Dimensions
4.15 in x 1.82 in x 1.62 in
Height
1.62 in
Length
4.15 in
Mounting Height
3.5-4.5 ft
Weight
0.36 lb
Width
1.82 in
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277V AC
Industry Standard(s)
cULus Listed To UL773A
Standards - RoHS Compliance Status
CM
Humidity
20% to 90% non-condensing relative humidity
Indicator(s) Type
PIR= Red LED
Operating Temperature
32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour
Performance
Storage Temperature Range
-40°F to 150°F (-40°C to 65°C)
Carton Quantity
10
Pallet Quantity
1350