HUBBELL WIRING DEVICE-KELLEMS
Lighting Controls Residential / Light Commercial Rocker Dimmer Switch, 0-10V LED - Single Pole, Three Way, 10A 120VAC, 5A 277VAC, White
Image of LCD0108DW Lighting Controls Residential / Light Commercial Rocker Dimmer Switch, 0-10V LED - Single Pole, Three Way, 10A 120VAC, 5A 277VAC, White

Lighting Controls Residential / Light Commercial Rocker Dimmer Switch, 0-10V LED - Single Pole, Three Way, 10A 120VAC, 5A 277VAC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LCD0108DW

Take control of the lighting ambiance in your home while reducing your energy footprint by combining our Low Voltage Rocker Dimmer Switch with efficient LED light lamps. Designed to work with a range of ballasted LED lamps for Residential and Light Commercial usage. Customize the feel and comfort of your lighting with Hubbell's Residential Dimmers.

  • Control for 0-10V LED loads only
  • Trim Adjustment for Fine Tuning
  • Digital Circuit Controlled
  • Decorator Rocker Styling
  • UL/cUL listed

General

Catalog Number

LCD0108DW

Lamp Type

0-10 V LED Lamps with or without Ballast

UPC

783585565774

Dimensions

Depth

2.0 in. in

Height

2 in

Width

2 in

Electrical Ratings

Current / Amperage Rating

0-10 V / 10 A

Frequency Rating

60 Hz

Input Voltage

120 / 277 VAC

Output Voltage

0-10 V

Voltage Rating

120 VAC

Conductor Related

Number Of Poles

1, 3, 4

Logistics

Carton Quantity

10