HUBBELL WIRING DEVICE-KELLEMS
Lighting Controls, Vacancy Sensors, Walll Switch, Passive Infrared Technology, Single Circuit, 120V AC, 500 Watt, With Night Light, Ivory
Image of WS1001NI Lighting Controls, Vacancy Sensors, Walll Switch, Passive Infrared Technology, Single Circuit, 120V AC, 500 Watt, With Night Light, Ivory
Image of WS1001NI Lighting Controls, Vacancy Sensors, Walll Switch, Passive Infrared Technology, Single Circuit, 120V AC, 500 Watt, With Night Light, Ivory
play
Tradeselect Devices
Image of WS1001NI Lighting Controls, Vacancy Sensors, Walll Switch, Passive Infrared Technology, Single Circuit, 120V AC, 500 Watt, With Night Light, Ivory
+5
Image of WS1001NI Lighting Controls, Vacancy Sensors, Walll Switch, Passive Infrared Technology, Single Circuit, 120V AC, 500 Watt, With Night Light, Ivory

Lighting Controls, Vacancy Sensors, Walll Switch, Passive Infrared Technology, Single Circuit, 120V AC, 500 Watt, With Night Light, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WS1001NI

Lighting Controls, Vacancy Sensors, Walll Switch, Passive Infrared Technology, Single Circuit, 120V AC, 500 Watt, With Night Light, Ivory

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

With Nightlight

General

Application

Compatible with most LED and CFL

Catalog Number

WS1001NI

Color

Ivory

Indicator(s) Type

PIR= Red LED

Item Type

Passive Infrared Wall Switches

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Operating Temperature

32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour

Performance

  • Controls - Front Press Switch - ON/OFF
  • Controls - Service Switch - OFF (service), ON (normal operation)
  • Controls - Time Delay - Manual 20 seconds to 30 minutes
  • Electrical - Load Capacity -120VAC 600W Incandescent, 5A Ballast, 5A CFL/LED 277V, Horsepower rating 1/6
  • Environmental - Operating Temperature - 32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour
  • Environmental - Storage - -40°F to 150°F (-40°C to 65°C), 20% to 90% non condensing relative humidity
  • Sensing Indicators - Passive Infrared - Red LED

Photocell

Yes

Product Family

Passive Infrared

Specifications

  • Dimensions - Face 2.59"H x 1.30"W, 0.61"D (from wall out)
  • Housing - Flame retardant UL 94 V-0 ABS
  • Lens - Polyethylene
  • Mounting Height - 42 to 54 inches above floor
  • Mounting Strap - Steel

Type

Manual

UPC

783585256276

Dimensions

Dimensions

4.15 in x 1.82 in x 1.62 in

Height

1.62 in

Length

4.15 in

Mounting Height

3.5-4.5 ft

Weight

0.25 lb

Width

1.82 in

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Certifications And Compliance

Industry Standard(s)

cULus Listed To UL773A

Operational

Humidity

20% to 90% non-condensing relative humidity

Indicator(s) Type

PIR= Red LED

Operating Temperature

32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour

Performance

  • Controls - Front Press Switch - ON/OFF
  • Controls - Service Switch - OFF (service), ON (normal operation)
  • Controls - Time Delay - Manual 20 seconds to 30 minutes
  • Electrical - Load Capacity -120VAC 600W Incandescent, 5A Ballast, 5A CFL/LED 277V, Horsepower rating 1/6
  • Environmental - Operating Temperature - 32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour
  • Environmental - Storage - -40°F to 150°F (-40°C to 65°C), 20% to 90% non condensing relative humidity
  • Sensing Indicators - Passive Infrared - Red LED

Storage Temperature Range

-40°F to 150°F (-40°C to 65°C)

Logistics

Carton Quantity

10