




Brand: Hubbell Wiring Device-Kellems
Catalog ID: WS1001NI
Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.
Application
Compatible with most LED and CFL
Catalog Number
WS1001NI
Color
Ivory
EU RoHS Indicator
Indicator(s) Type
PIR= Red LED
Item Type
Passive Infrared Wall Switches
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Operating Temperature
32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour
Performance
Photocell
Yes
Series
Passive Infrared
Specifications
Type
Manual
UPC
783585256276
Dimensions
4.15 in x 1.82 in x 1.62 in
Height
1.62 in
Length
4.15 in
Mounting Height
3.5-4.5 ft
Width
1.82 in
Voltage Rating
120 VAC
Voltage Rating Description
120V AC
EU RoHS Indicator
Industry Standard(s)
cULus Listed To UL773A
Humidity
20% to 90% non-condensing relative humidity
Indicator(s) Type
PIR= Red LED
Operating Temperature
32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour
Performance
Storage Temperature Range
-40°F to 150°F (-40°C to 65°C)
Carton Quantity
10