HUBBELL WIRING DEVICE-KELLEMS
Image of PH1003PA005 Linkosity, 10A, 3W, Double Ended Cable, 5in Length
Image of PH1003PA005 Linkosity, 10A, 3W, Double Ended Cable, 5in Length
play
Linkosity®

Linkosity, 10A, 3W, Double Ended Cable, 5in Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH1003PA005

Linkosity, 10A, 3W, Double Ended Cable, 5'

  • Linkosity
  • 10A
  • 3W
  • Double Ended Cable
  • 5'

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH1003PA005

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Double Ended Cable, Male/Female Straight Connectors

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585504513

Dimensions

Outside Diameter

0.71

Weight

0.65 lb

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10