HUBBELL WIRING DEVICE-KELLEMS
Image of PM3004PA010 Linkosity, 20A Male Cable, 10'
Image of PM3004PA010 Linkosity, 20A Male Cable, 10'
play
Linkosity®
Discontinued

Linkosity, 20A Male Cable, 10'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PM3004PA010

Linkosity, 20A Male Cable, 10'

  • Linkosity
  • 20A Male Cable
  • 10'

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PM3004PA010

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Single Ended Cable, Straight Male Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585116921

Dimensions

Outside Diameter

0.75

Weight

3.95 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10