HUBBELL WIRING DEVICE-KELLEMS
Linkosity, 20A Single, Male Female Right Angle Cable, 5'
Image of PS2304PB005 Linkosity, 20A Single, Male Female Right Angle Cable, 5'

Linkosity, 20A Single, Male Female Right Angle Cable, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS2304PB005

Linkosity, 20A Single, Male Female Right Angle Cable, 5'

  • Linkosity
  • 20A Single
  • Male Female Right Angle Cable
  • 5'

Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PS2304PB005

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585116822

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5