

Brand: Hubbell Wiring Device-Kellems
Catalog ID: MSL3SG000
Spec Grade
Catalog Number
MSL3SG000
Color
Gray
Enclosure Type
NEMA 1
Item Type
Power System Distribution Assemblies
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585521794
Cubic Capacity
328.848 cu.in
Depth
5.1 in
Height
12.4 in
Weight
3.55 lb
Width
5.2 in
Cable Entry
Plug-In