HUBBELL WIRING DEVICE-KELLEMS
Image of RF3004PA010 Linkosity,30A 4W,Female Receptacle,10'
Image of RF3004PA010 Linkosity,30A 4W,Female Receptacle,10'
play
Linkosity®

Linkosity,30A 4W,Female Receptacle,10'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF3004PA010

Linkosity, 30A 4W, Female Receptacle, 10'

  • Linkosity
  • 30A 4W10'

Green/Yellow/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF3004PA010

Color

Gray

Construction

Fabricated

Item Type

Female Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585504667

Dimensions

Weight

2 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V Max kV

Wattage

18000 W

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4

Number Of Poles

4-Pole

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50