HUBBELL WIRING DEVICE-KELLEMS
Image of RM0305PE001 Linkosity, 3A, 5W, Male Receptacle, 1'
Image of RM0305PE001 Linkosity, 3A, 5W, Male Receptacle, 1'
play
Linkosity®
Discontinued

Linkosity, 3A, 5W, Male Receptacle, 1'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM0305PE001

Linkosity, 3A, 5W, Male Receptacle, 1'

  • Linkosity
  • 3A
  • 5W
  • Male Receptacle
  • 1'

All Blue Wires

General

Application

Power and Control Integration

Catalog Number

RM0305PE001

Color

Gray

Construction

Fabricated

Item Type

Male Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585504315

Dimensions

Weight

0.1 lb

Electrical Ratings

Amperage Rating

3 A

Current / Amperage Rating

3 A

Current Rating

3 A

Voltage Rating

600V Max kV

Wattage

1800 W

Conductor Related

Conductor Size

#24 AWG

Conductor Type

Copper

Number of Conductors

5

Number Of Poles

5-Pole

Certifications And Compliance

Nema Rating

Non-NEMA