HUBBELL WIRING DEVICE-KELLEMS
Image of MLWF2060 LINKOSITY 4X Enclosure, 30A 250V AC.

LINKOSITY 4X Enclosure, 30A 250V AC.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MLWF2060

LINKOSITY 4X Enclosure, 30A 250V AC.

  • LINKOSITY 4X Enclosure
  • 30A 250V AC.

Locking Devices

General

Catalog Number

MLWF2060

Color

Gray

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585355597

Dimensions

Cubic Capacity

374.22 cu.in

Depth

5.4

Height

12.6 in

Width

5.5 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No