HUBBELL WIRING DEVICE-KELLEMS
Image of PH2003PA015 Linkosity, Double Ended Cable, 20A 3W, 15'

Linkosity, Double Ended Cable, 20A 3W, 15'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH2003PA015

Linkosity, Double Ended Cable, 20A 3W, 15'

  • Linkosity
  • Double Ended Cable
  • 20A 3W
  • 15'

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH2003PA015

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Double Ended Cable, Male/Female Straight Connectors

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585524054

Dimensions

Outside Diameter

0.71

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

3