HUBBELL WIRING DEVICE-KELLEMS
Image of PH3004PB015 Linkosity, Double Ended Cable 30A 4W, 15'
Image of PH3004PB015 Linkosity, Double Ended Cable 30A 4W, 15'
play
Linkosity®
Discontinued

Linkosity, Double Ended Cable 30A 4W, 15'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH3004PB015

Linkosity, Double Ended Cable 30A 4W, 15'

  • Linkosity
  • Double Ended Cable 30A 4W
  • 15'

Green/Yellow/White/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH3004PB015

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Double Ended Cable, Male/Female Straight Connectors

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585116426

Dimensions

Outside Diameter

0.75

Weight

7 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5