HUBBELL WIRING DEVICE-KELLEMS
Image not found
Image not found
play
Linkosity®
Discontinued

Linkosity, Female Angled Plug, 3-Pole, 10A,SS, 10' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PG1004PB010S

LINKOSITY, Female Angled Plug, 3-Pole, 10A, Stainless Steel, 10' Length h

  • LINKOSITY
  • Female Angled Plug
  • 3-Pole
  • 10A
  • Stainless Steel

Green/Yellow/White/Black Wires, Stainless Steel Version

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PG1004PB010S

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Single Ended Cable, 90 Degree Female Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585243276

Dimensions

Outside Diameter

0.75

Weight

1.15 lb

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10