HUBBELL WIRING DEVICE-KELLEMS
Image of PF1012PE050 Linkosity, Female Cable 10A, 12P, 50'

Linkosity, Female Cable 10A, 12P, 50'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF1012PE050

Linkosity, Female Cable 10A, 12P, 50'

  • Linkosity
  • Female Cable 10A
  • 12P
  • 50'

All Blue Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF1012PE050

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585116365

Dimensions

Outside Diameter

0.89

Electrical Ratings

Amperage Rating

7 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

12-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10