HUBBELL WIRING DEVICE-KELLEMS
Image of PF2003PB005 Linkosity, Female Cable, 20A/3P, 5'
Discontinued

Linkosity, Female Cable, 20A/3P, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF2003PB005

Linkosity, Female Cable, 20A/3P, 5'

  • Linkosity
  • Female Cable
  • 20A/3P
  • 5'

Green/Yellow/White/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF2003PB005

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Single Ended Cable, Straight Female Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585524368

Dimensions

Outside Diameter

0.71

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5