HUBBELL WIRING DEVICE-KELLEMS
Image of PF2003PB005 Linkosity, Female Cable, 20A/3P, 5' Length
Image of PF2003PB005 Linkosity, Female Cable, 20A/3P, 5' Length
play
Linkosity®
Discontinued

Linkosity, Female Cable, 20A/3P, 5' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF2003PB005

Linkosity, Female Cable, 20A/3P, 5'

  • Linkosity
  • Female Cable
  • 20A/3P
  • 5'

Green/Yellow/White/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF2003PB005

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Single Ended Cable, Straight Female Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585524368

Dimensions

Outside Diameter

0.71

Weight

1.15 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5