HUBBELL WIRING DEVICE-KELLEMS
Image of PF1003PB100 Linkosity, Female Cable, 3W, 100'

Linkosity, Female Cable, 3W, 100'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF1003PB100

Linkosity, Female Cable, 3W, 100'

  • Linkosity
  • Female Cable
  • 3W
  • 100'

Green/Yellow/White/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF1003PB100

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585524016

Dimensions

Outside Diameter

0.71

Electrical Ratings

Amperage Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C