HUBBELL WIRING DEVICE-KELLEMS
Image of RF2306PB030 Linkosity, Female Receptacle, 20A Single, 6P, 30'

Linkosity, Female Receptacle, 20A Single, 6P, 30'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF2306PB030

Linkosity, Female Receptacle, 20A Single, 6P, 30'

  • Linkosity20A Single
  • 6P
  • 30'

Super Neutral and IG, Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF2306PB030

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Female Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585524320

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Size

#12 AWG, #10 AWG Neutral

Conductor Type

Copper

Number of Conductors

6

Number Of Poles

6-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10