HUBBELL WIRING DEVICE-KELLEMS
Image of RF2705PB005 Linkosity,Hazardous Location,Female Receptacle,20A 5-Wire
Image of RF2705PB005 Linkosity,Hazardous Location,Female Receptacle,20A 5-Wire
play
Linkosity®

Linkosity,Hazardous Location,Female Receptacle,20A 5-Wire

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF2705PB005

Linkosity, Hazardous Location, Female Receptacle, 20A 5-Wire

  • Linkosity
  • Hazardous Location20A 5-Wire

Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF2705PB005

Color

Gray

Construction

Fabricated

Item Type

Female Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585355856

Dimensions

Weight

0.25 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000 W

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

5

Number Of Poles

5-Pole

Certifications And Compliance

Nema Rating

Non-NEMA