
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RM1010PE010
All Blue Wires
Application
Power and Control Integration
Catalog Number
RM1010PE010
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Male Receptacle
Material
Composite
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585116143
Amperage Rating
7 A
Current / Amperage Rating
7 A
Current Rating
7 A
Voltage Rating
600V Max kV
Wattage
4200
Conductor Size
#16 AWG
Conductor Type
Copper
Number of Conductors
10
Number Of Poles
10-Pole
EU RoHS Indicator
Yes
Nema Rating
Non-NEMA
Carton Quantity
50