HUBBELL WIRING DEVICE-KELLEMS
Image of RM3004PA005 Linkosity, Inlet 30A 4P, 5'

Linkosity, Inlet 30A 4P, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM3004PA005

Linkosity, Inlet 30A 4P, 5'

  • Linkosity
  • Inlet 30A 4P
  • 5'

Green/Yellow/Black Wires

General

Application

Power and Control Integration

Catalog Number

RM3004PA005

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Item Type

Male Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585505145

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V Max kV

Wattage

18000

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4

Number Of Poles

4-Pole

Certifications And Compliance

EU RoHS Indicator

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50