HUBBELL WIRING DEVICE-KELLEMS
Image of RM3004PB001 Linkosity, Male, Receptacle, 30A 4W

Linkosity, Male, Receptacle, 30A 4W

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM3004PB001

Linkosity, Male, Receptacle, 30A 4W

  • Linkosity
  • Male30A 4W

Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RM3004PB001

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Male Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585504629

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V Max kV

Wattage

18000

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4

Number Of Poles

4-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50