HUBBELL WIRING DEVICE-KELLEMS
Image of CCM1C Linkosity Products, Closure Cap for Female Devices, 30A

Linkosity Products, Closure Cap for Female Devices, 30A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CCM1C

Linkosity Products, Closure Cap for Female Devices, 30A

  • Closure Cap for Female Devices
  • 30A

Standard Product

General

Catalog Number

CCM1C

Color

Metallic

EU RoHS Indicator

No

Item Type

Material

Aluminum

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585342177

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50