HUBBELL WIRING DEVICE-KELLEMS
Image of PF3004PA010 Linkosity, Single Ended Cable, 4W
Discontinued

Linkosity, Single Ended Cable, 4W

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF3004PA010

Linkosity, Single Ended Cable, 4W

  • Linkosity
  • Single Ended Cable
  • 4W

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Cable Length

10 ft

Catalog Number

PF3004PA010

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Single Ended Male/Female Foot Cable

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585524177

Dimensions

Cable Length

10 ft

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600 V

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5