HUBBELL WIRING DEVICE-KELLEMS
Image of RF2003PA005 Linkosity,Female Receptacle,20A 3W,5'
Image of RF2003PA005 Linkosity,Female Receptacle,20A 3W,5'
play
Linkosity®

Linkosity,Female Receptacle,20A 3W,5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF2003PA005

Linkosity, Female Receptacle, 20A 3W, 5'

  • Linkosity20A 3W
  • 5'

Green/Yellow/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF2003PA005

Color

Gray

Construction

Fabricated

Item Type

Female Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585116242

Dimensions

Weight

2 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000 W

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

3

Number Of Poles

3-Pole

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50