HUBBELL WIRING DEVICE-KELLEMS
Image of HBLCSCK Locking Devices, 50A Twist-Lock®, Replacement Cord Clamp for Plugs and Connectors

Locking Devices, 50A Twist-Lock®, Replacement Cord Clamp for Plugs and Connectors

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLCSCK

Locking Devices, 50A Twist-Lock®, Replacement Cord Clamp for Plugs and Connectors

For use with 50A Twist-Lock® Plugs and Connectors

Accessory

General

Catalog Number

HBLCSCK

EU RoHS Indicator

No

Item Type

Material

Non-Metallic

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

For 50A Devices

Type

Cord Clamp Kit

UPC

783585358994

Dimensions

Weight

0.1 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

50