HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Hubbellock, Industrial, Female Connector Body, 60A 600V AC, 3-Pole 4-Wire Grounding, Non NEMA, Screw Terminal, Yellow
Image of HBL26418 Locking Devices, Hubbellock, Industrial, Female Connector Body, 60A 600V AC, 3-Pole 4-Wire Grounding, Non NEMA, Screw Terminal, Yellow

Locking Devices, Hubbellock, Industrial, Female Connector Body, 60A 600V AC, 3-Pole 4-Wire Grounding, Non NEMA, Screw Terminal, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL26418

Locking Devices, Hubbellock®, Industrial, Female Connector Body, 60A 600V, 3-Pole 4-Wire Grounding, Black phenolic interior, Non NEMA, Screw Terminal, Yellow thermoplastic sleeve over steel housing

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing to a longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

  • Spring loaded safety shutter contains arcing when mating or un-mating devices under load
  • Spring loaded safety shutter automatically ejects the plug eliminating contact teasing
  • Box terminals in conjunction with stainless steel screws provide maximum termination strength and dependability
  • Insulated, color coded metallic housing enhances safety and abuse resistance

Standard Product

General

Application

Catalog Number

HBL26418

Color

Yellow

Cord Range

0.920"-1.450" (23.36-36.83)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

60A Grounding Hubbellock® Connector

Material

Steel

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage Withstand - 2,000V minimum
  • Environmental - Flammability - UL 94 VO
  • Environmental - Moisture Resistance - IP30 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #8 AWG - #4 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Connector Interior - Phenolic
  • Contacts / Springs - Copper alloy
  • Cord Clamp - Steel
  • Device Color - Yellow
  • Housing - Steel Housing / Yellow Polycarbonate Cover
  • Terminal - Copper
  • Terminal Screws - Stainless steel

Type

Connector Body

UPC

783585017310

Dimensions

Dimensions

3.19 in x 1.09 in x 5.44 in

Display Size

Standard

Height

5.44 in

Length

3.19 in

Weight

2.45 lb

Width

1.09 in

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

600 V

Voltage Rating Description

600 V

Conductor Related

Cable Range

0.920 - 1.450 in

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#8 AWG to #4 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

  • Certified to CSA C22.2 No. 42
  • Listed to UL 498

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage Withstand - 2,000V minimum
  • Environmental - Flammability - UL 94 VO
  • Environmental - Moisture Resistance - IP30 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #8 AWG - #4 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

5

Pallet Quantity

770