HUBBELL WIRING DEVICE-KELLEMS
Image of HBL26401 Locking Devices, Hubbellock, Industrial, Receptacle Box, For 60A Hubbellock receptacles, Metallic
Image of HBL26401 Locking Devices, Hubbellock, Industrial, Receptacle Box, For 60A Hubbellock receptacles, Metallic

Locking Devices, Hubbellock, Industrial, Receptacle Box, For 60A Hubbellock receptacles, Metallic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL26401

Locking Devices, Hubbellock®, Industrial, Cast Aluminum Receptacle Box, For use with 60A Hubbellock receptacles, Metallic

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing to a longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

  • Rugged cast aluminum construction provides maximum strength and abuse resistance in harsh environments

Product details

General

Catalog Number

HBL26401

Color

Construction

Cast

EU RoHS Indicator

No

Item Type

60A Hubbellock Receptacle Box

Knockouts

1) 1.50" KO

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

1

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP44 Suitability

Specifications

Box - Aluminum

Type

Receptacle Box

UPC

783585017259

Dimensions

Dimensions

4.59 in x 2.72 in x 4.59 in

Display Size

Standard Sized Product

Height

4.59 in

Length

4.59 in

Weight

1.5 lb

Width

2.72 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA Standard
  • Listed to UL Standard

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Pallet Quantity

560