HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Midget Twist-Lock®, Accessories, Cover for Flanged Inlets, 15A 125V, 3-Wire, Black
Image of HBL4889 Locking Devices, Midget Twist-Lock®, Accessories, Cover for Flanged Inlets, 15A 125V, 3-Wire, Black

Locking Devices, Midget Twist-Lock®, Accessories, Cover for Flanged Inlets, 15A 125V, 3-Wire, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4889

Locking Devices, Midget Twist-Lock®, Accessories, Cover for Flanged Inlets, 15A 125V, 3-Wire, Black.

  • For use with HBL7595 or HBL7595N
  • Nickel plated, beaded chain

Weather protective covering

General

Application

Catalog Number

HBL4889

Color

EU RoHS Indicator

Yes

Material

Thermoplastic

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Beaded Chain - Nickel plated brass
  • Cover Material - TPE

Type

Weatherproof Boot

UPC

783585237046

Dimensions

Length

0.83 in

Weight

0.1 lb

Electrical Ratings

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10